IESNA:LM-63-2002
[TEST]P976441
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-29-S-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 2900LM PACKAGE 80CRI 3000K STANDARD TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.17A 19.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2821.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
819.1 822.5 819.1 815.1 807.6 798.5 787.7 774.5 758.8 742.2 
723.2 701.6 678.5 655.3 628.8 598.3 567.6 535.4 503.1 469.2 
429.5 391.4 352.5 316.9 279.7 244.1 210.2 182.0 156.4 131.6 
110.1 88.6 69.5 51.3 34.0 18.2 0.0 
819.1 823.3 834.0 848.1 862.2 869.7 871.3 868.8 862.2 852.2 
837.3 816.7 792.7 766.2 735.6 705.0 667.8 631.4 595.0 557.7 
520.5 484.9 446.8 411.3 375.6 344.2 314.4 286.3 261.5 236.6 
213.5 189.5 163.8 135.7 102.6 60.5 0.0 
819.1 825.0 858.9 890.3 912.7 928.4 939.9 944.9 945.8 940.8 
928.4 912.7 887.9 859.7 826.6 789.4 750.5 709.9 667.8 626.4 
585.8 546.1 506.4 468.3 432.8 399.7 365.7 334.3 304.5 275.6 
244.1 213.5 178.7 139.0 96.9 52.2 0.0 
819.1 841.5 891.2 925.1 956.6 979.8 998.7 1009.5 1013.6 1010.3 
998.7 978.9 950.0 915.1 873.8 830.7 781.1 735.6 686.8 638.8 
592.4 549.4 508.0 468.3 431.1 397.2 364.1 331.8 297.9 265.6 
234.2 197.8 158.9 120.0 82.7 42.2 0.0 
819.1 844.8 896.1 933.3 967.3 993.8 1013.6 1026.1 1030.2 1027.7 
1014.5 993.8 962.3 922.6 879.6 832.4 786.0 732.3 681.0 634.7 
585.8 543.7 503.1 465.9 430.3 394.7 360.8 330.2 295.4 266.4 
231.7 194.5 151.5 115.1 79.4 39.7 0.0 
